??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9194885
HELP_VARIABLE
Order Number
9194885
Carcase Width
600.000 mm
Width
505.500 mm
W1
9.750 mm
W2
101.250 mm
W3
89.500 mm
W4
149.000 mm
W41
0.000 mm
W5
56.500 mm
W6
89.500 mm
W7
119.250 mm
W8
149.000 mm
W9
0.000 mm
Depth
411.750 mm
D1
11.700 mm
D2
86.750 mm
D3
50.000 mm
Radius
1.000 mm
C
1.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D